MP5423
Session textval
Session Titefor popup
- Vin (min) (V)25
- Vin (max) (V)100
- Iout (max) (A)0.3
- Iq (typ) (mA)0.42
- fsw (max) (kHz)200
- Package (mm)SOIC-8 EP
- GradeCatalog
- Regulated Outputs3
The MP5423 is a high input voltage power management IC with one buck converter and two LDOs. It is designed for small size & high integration electric-bike control board power management. Integrated buck and LDOs minimize the system components.
The Buck converter adopts peak current mode control, providing 300mA current for load and downstream LDO regulators, while the following LDOs provide 5V and 3.3V regulated power source to system. The current-mode buck converter provides fast transient response and cycle-by-cycle switching current limit. All output voltages are fixed internally with little external components.
The MP5423 features a lot of protection including: VIN ULVO, cycle-by-cycle buck current limit, SCP and OTP.
The MP5423 is available in SOIC8-EP package.
-
Show more
Show less
Features & Benefits
- 25V to 100V Input Operation Voltage
- Fixed 14V, 5V, 3.3V Output Voltage
- Buck Converter
- - 14V ±2% Output Voltage
- - 650mA Switching Current Limit
- - 1.45Ω Buck High-side MOSEFT
- - 200kHz Switching Frequency
- - Frequency Stretch Down in SCP
- 5V LDO Regulator
- - 100mA Total Load Capability
- - 5.04V ±2% Output Voltage
- - Current Limit Flodback in SCP
- 3.3V LDO Regulator
- - 40mA Load Capability
- - 3.3V ±1% Output Voltage
- - Current Limit Flodback in SCP
- 170°C OTP Protection
- SOIC8-EP Package
Active Part Numbers:
MP5423GN-P MP5423GN-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5423 Resources
-
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MP8770CPRODUCT3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP1477HPRODUCT17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package
-
PRODUCT
MP8774PRODUCT12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package
-
PRODUCT
MP1477PRODUCT17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with COT Control in SOT563 Package
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP4420HPRODUCTHigh Efficiency 2A, 36V, Synchronous Step Down Converter with PG and Ext.Sync
-
PRODUCT
MP4423PRODUCTHigh Efficiency 3A, 36V Max, Synchronous Step Down Converter with PG and Ext. Sync
-
PRODUCT
MP2317PRODUCT26V, 1A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP9942APRODUCTHigh Efficiency 2A, 36V, 410kHz Synchronous Step-Down Converter with Power Good
-
PRODUCT
MP2145PRODUCT5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQConstant On-Time Synchronous, Step-Down Switcher
-
PRODUCT
MP2147PRODUCT5.5V, 4A, 1.2MHz High-Efficiency, 40uA Iq COT Step-Down Switcher with PG and mode selection
-
PRODUCT
MP28200PRODUCT200mA, 5.5V, 500nA, Ultra-Low Iq, Synchronous, Step-Down Converter
-
PRODUCT
MP9942PRODUCTHigh-Efficiency, 2A, 36V, 410kHz, Synchronous Step Down Converter with Power Good
-
PRODUCT
MP9943PRODUCTHigh Efficiency 3A Peak, 36V, Synchronous Step Down Converter with Power Good
-
PRODUCT
MP2314SPRODUCT2A, 24V, 500kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP2388PRODUCTHigh Efficiency 1A, 21V, 2MHz Synchronous Step Down Converter in Ultra-thin
-
PRODUCT
MPQ8633APRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MP2229PRODUCTHigh Efficiency, 21V, 6A, Synchronous Step-Down Converter with External Sync, Low-Power Mode, and External Soft Start
-
PRODUCT
MP2131PRODUCT4A, 5.5V, 1.2MHz, High Efficiency, COT Synchronous Step-Down Converter with PG and Auto Discharge
-
PRODUCT
MP2161APRODUCTHigh-Efficiency, 2A, 6V, 1.5MHz, 17µA IQ, COT Synchronous Step Down Converter with Improved VFB Accuracy and Load Regulation in a TSOT23-8 Package
Log in to your account
Create New Account