MP2618
NOT RECOMMENDED FOR NEW DESIGNS
600kHz Switching Li-Ion Charger with System Power Path Management
MP2618 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2619
MP2619
600kHz Switching Li-Ion Charger with System Power Path Management
Features & Benefits
- Charges 2-3 cell Li-Ion Battery Packs
- Wide Operating Input Range
- Up to 2A Programmable Charging Current
- Power Path Management with Current Sharing
- ±0.75% VBATT Accuracy
- 0.2Ω Internal Power MOSFET Switch
- Up to 90% Efficiency
- Fixed 600kHz Frequency
- Preconditioning for Fully Depleted Batteries
- Charging Operation Indicator
- Input Supply and Battery Fault Indicator
- Thermal Shutdown
- Cycle-by-Cycle Over Current Protection
- Battery Temperature Monitor and Protection
… and many more!
Active Part Numbers:
MP2618EV-LF-P MP2618EV-LF-Z
Meaning of P & Z 
Related Products
MP2619 600kHz Switching Li-Ion Charger with System Power Path Management
The MP2619 is a monolithic switching charger for 2-3 cell Li-Ion battery packs with a built in internal power MOSFET. It achieves up to 2A charge current with current mode control for fast loop response and easy compensation. The charge current can be programmed by sensing the current through an accurate sense resistor.
MP2619 regulates the battery voltage and charge current using two control loops to realize high accuracy CC charge and CV charge.
The system power path management function ensures continuous supply to the system by automatically selecting the input or the battery to power the system. Power path management separates charging current from system load. When the MP2619 realizes current sharing of the input current, charge current will drop down according to the increase of the system current.
Fault condition protection includes cycle by cycle current limiting, and thermal shutdown. Other safety features include battery temperature monitoring, charge status indication and programmable timer to finish the charging cycle.
The MP2619 is available in a 28-pin, 4mm x 5mm QFN package.
Learn about our Evaluation Kit
Log in to your account
Create New Account