MDC92204
Active Part Numbers:
MDC92204GK-Z MDC92204GK-P
Meaning of P & Z 
Related Products
MDC92004 4-Channel, 1ksps, SPI-Compatible, 16-Bit ADC
The MDC92004 is a 4-channel, 16-bit, high-precision, low-power, delta-sigma analog-to-digital converter (ΔΣ ADC) that is serial peripheral interface (SPI) compatible. The device can convert up to 1000 samples per second (1ksps). It includes a programmable gain amplifier (PGA), low-drift voltage reference, and oscillator.
While the analog input range is GND to VDD, the PGA provides a full-scale range from ±64mV to ±6.144V. An input multiplexer (mux) supports two differential or four single-ended inputs.
The MDC92004 can operate in continuous conversion mode or single-shot mode. In single-shot mode, the ADC automatically shuts down after a single conversion, reducing power consumption during idle periods.
The MDC92004 has an operating temperature range of -40°C to +125°C, and is available in an MSOP-10 package.
Log in to your account
Create New Account