MDC92005
Active Part Numbers:
MDC92005GK-Z MDC92005GK-P MDC92005GQT-Z MDC92005GQT-P
Meaning of P & Z 
Related Products
MDC92205 4-Channel, 1ksps, I2C-Compatible, 24-Bit ADC
The MDC92205 is a 4-channel, 24-bit, high-precision, low-power, delta-sigma analog-to-digital converter (ΔΣ ADC) with an I2C-compatible interface that can convert at up to 1000 samples per second (1ksps). It includes a programmable gain amplifier (PGA), low-drift voltage reference, digital comparator, and oscillator.
The MDC92205's features and performance make it suitable for applications that require the monitoring of multiple channels.
While the analog input range is GND to VDD, the PGA provides a full-scale range from ±64mV to ±6.144V. An input multiplexer (mux) supports two differential or four single-ended inputs. An integrated digital comparator provides over-voltage (OV) or under-voltage (UV) detection.
The MDC92205 can operate in continuous conversion mode or single-shot mode. In single-shot mode, the ADC automatically shuts down after a single conversion, reducing power consumption during idle periods.
The device has an operating temperature range of -40°C to +125°C and is available in TQFN-10 and MSOP-10 packages.
4-Channel, 1ksps, SPI-Compatible, 16-Bit ADC
Log in to your account
Create New Account