Lattice Semi: Avant-E Size Optimized Reference Design
For more information on reference designs
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MPM3650C | 1 | 1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module |
| MPM3695-20 | 1 | Request Information |
| MPM3814C | 1 | 2.75V to 6V, 1A, Ultra-Small Power Module with Ultra-Low Noise |
| MPM3804C | 2 | Request Information |
| MP2002A | 3 | Low Input Voltage, 500mA Linear Regulator |
Log in to your account
Create New Account