The EVM54313-BJ-00A evaluation board is designed to demonstrate the capabilities of the MPM54313, a triple-output, fully integrated power module with an I2C interface. Each output can support 3A, for a total of 9A. The MPM54313 offers a complete power solution with built-in, power-on/-off sequencing control, configurable soft start (SS), compensation, and various protection thresholds.
The MPM54313 offers configurable active voltage positioning (AVP) to generate a droop voltage that allows three outputs to operate in parallel with passive current balancing. In addition, two of the outputs can operate in parallel for up to 6A in interleaving mode, which allows for active current balancing.
Constant-on-time (COT) control provides ultra-fast transient response. A 1MHz switching frequency (fSW) greatly reduces the external inductor and capacitor size. Full protection features include under-voltage lockout (UVLO), over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown.
The MPM54313 is available in a BGA (8mmx9mmx2.58mm) package. It is recommended to read the MPM54313 datasheet prior to making any changes to the EVM54313-BJ-00A.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account