EV6500-U-00A

2.5A, 35V, Bipolar Stepper Motor Driver Evaluation Board

EV6500-U-00A

2.5A, 35V, Bipolar Stepper Motor Driver Evaluation Board

EV6500-U-00A continues to be in production for existing customers. Please consider this alternative for new designs:

EV6500-U-01A

Active

EV6500-U-01A

Active

35V, 2.5A, Bipolar Stepper Motor Driver with Internal Current Sense Evaluation Board

Features & Benefits

  • Wide 4.5V to 35V Input Voltage (VIN) Range
  • Two Internal Full-Bridge Drivers
  • Internal Current Sensing and Regulation
  • Low On Resistance (RDS(ON)) (HS: 195mΩ, LS: 170mΩ)
  • No Control Power Supply Required
  • Simple Logic Interface
  • 3.3V and 5V Compatible Logic Supply
  • Step Modes from Full-Step to Eighth-Step
  • 2.5A Output Current (IOUT)
  • Automatic Current Decay
  • Over-Current Protection (OCP)
  • Input Over-Voltage Protection (OVP)
  • Thermal Shutdown and Under-Voltage Lockout (UVLO) Protection
  • Fault Indication Output
  • Available in a QFN-24 (5mmx5mm) Package

… and many more!

Active Part Numbers:

EV6500-U-00A

Design Resources

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.