PFC

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Pout (max) (W) (Recommended)
Type
Pout (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package (mm)
MPL
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Pout (max) (W) (Recommended)
Type
Pout (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package (mm)
200
85
Yes
Buck
Buck-Boost
Flyback
No
Catalog
FCTSOT23-6
FCTSOT23-8
MSOP-10
SOIC-8
SOIC-14
SOIC8-7A
Has MPL
MP4026
ACTIVE
High Performance, Primary Side Control, Offline LED Controller with Active PFC
85 305 Yes 40 Buck-Boost, Flyback 0.4 200 0.6 20 No Catalog FCTSOT23-6 0
MP4027
ACTIVE
High Performance, Primary Side Control, Offline LED Controller with Active PFC, NTC and PWM Dimming
85 305 Yes 40 Buck, Buck-Boost, Flyback 0.4 200 0.6 20 No Catalog FCTSOT23-8 0
MP4031
ACTIVE
Analog and TRIAC Dimmable LED Controller
85 305 Yes 50 Buck-Boost, Flyback 0.4 0.8 0.22 No Catalog SOIC-8 0
MP4032-1
ACTIVE
Primary Side Control, Active PFC, Offline LED Driver with 500V-integrated MOSFET
85 140 Yes 7 Buck-Boost, Flyback 0.4 0.9 500 7 No Catalog SOIC8-7A 0
MP4033
ACTIVE
Enhanced TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
85 305 Yes 50 Buck-Boost, Flyback 0.4 0.8 0.22 No Catalog MSOP-10, SOIC-8, SOIC-14 0
MP4060
ACTIVE
TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
200 305 Yes 50 Buck-Boost, Flyback 0.4141 170 800 No Catalog SOIC-8 0
MP4054A
ACTIVE
Primary-Side Control, Offline LED Controller with Active PFC, NTC and PWM Dimming
85 305 Yes 40 Buck, Buck-Boost, Flyback 0.4 200 0.6 20 Catalog FCTSOT23-8 0
MP4021A
NRFND
Primary Side Control Offline LED Controller with Active PFC
85 305 Yes 40 Flyback 0.4 333 0.75 20 No Catalog SOIC-8 0
MP4030
NRFND
TRIAC Dimmable, Primary Side Control Offline LED Controller with Active PFC
85 305 Yes 50 Buck-Boost, Flyback 0.4 0.8 0.22 No Catalog SOIC-8 0
MP4030A
NRFND
Improved TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
85 305 Yes 50 Buck-Boost, Flyback 0.4 0.8 0.22 No Catalog SOIC-8 0
No more part left for display.