Ambarella H2 SuperCam3 Reference Design

For more information on reference designs

Contact Us

Response within 2 business days

Computer vision (CV) for ADAS central processing. Long & short range sensors for obtaining surrounding environment data.


Ambarella Part Numbers

  • H2-A0-RH
  • CV1-A0-RH

MPS Products

Part Number Quantity Description
MPQ4570 2 3A, 4.5V-55V Input, Frequency Programmable, Fully Integrated Synchronous, Step-Down Converter
MPQ8904 4 Automotive Grade 500mA Linear Regulator
MP5403 8 6V Mini PMIC with High Efficiency Dual 2.5A/3.5A Buck, One Load Switch and Input Power Supervisory
MP2143 2 3A, 5.5V, 1.2MHz, 40µA Iq, COT Synchronous Step-Down Switcher
MP2145 1 5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQ Constant On-Time Synchronous, Step-Down Switcher