48V Modules

48V Modules

MPS offers market-leading, high power density, 48V power modules that meet the ever-increasing power and current demands for high-performance computing and data center applications. With a focus on solution size, efficiency, and performance, MPS's 48V modules provide a quick and effortless transition from traditional 12V data center systems to high-performance systems.

Scalability – Parallel modules to 1kW+ system
Configurability & Real-time monitoring via I2C/PMBus
LLC Architecture – Supports 2X peak current
Design Flexibility
Wide input voltage range

Independent Control
Low & high-side
driver channels
Superior Performance
High integration

Show Columns
Status
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Iout (max) (A)
Output Power (W)
Communication interface
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
Grade
MPSafe
MPL
Product URL
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Iout (max) (A)
Output Power (W)
Communication interface
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
Grade
Open Frame
300
800
1600
2500
PMBus/I2C
24x18
27x18
58.4x36.8
6
9.1
13.2
14.8
Surface Mount
Through Hole
Built-In MTP to Store Custom Configurations
Configurable Soft-Start Time
Configurable UVLO/OVP/UVP/OCP/OTP
Input Voltage, Output Voltage, Output Current, and Temperature Monitoring via the PMBus/I2C Interface
Latch-off Protection Mode
PMBus Communication
Parallel Load-Line Current-Sharing or Differential Remote Sense
Parallel Operation
Protection Mode
Industrial
Is MPSafe Has MPL Product URL
     
MPC42013

1.6kW, Regulated Quarter-Brick DC/DC Power Module

Open Frame 40 60 11.6 12.4 135 1600 PMBus/I2C 58.4x36.8 13.2 Through Hole
Configurable Soft-Start Time, Configurable UVLO/OVP/UVP/OCP/OTP, Latch-off Protection Mode, Parallel Operation
Industrial 1 0 https://www.monolithicpower.com/en/mpc42013.html
MPC16253-X-54-2500

2.5kW, Regulated 12V Output, Quarter-Brick, Digital DC/DC Power Module

Open Frame 40 60 12 12.5 205 2500 PMBus/I2C 58.4x36.8 14.8 Through Hole
Built-In MTP to Store Custom Configurations, Configurable UVLO/OVP/UVP/OCP/OTP, Input Voltage, Output Voltage, Output Current, and Temperature Monitoring via the PMBus/I2C Interface, Parallel Load-Line Current-Sharing or Differential Remote Sense, PMBus Communication
Industrial 1 0 https://www.monolithicpower.com/en/mpc16253-x-54-2500.html
MPC12106-54-0750-0220

High-Efficiency, Fixed 4:1 Ratio, 800W Digital DC/DC Power Module

Open Frame 40 60 10 15 60 800 PMBus/I2C 24x18 9.1 Surface Mount
Configurable Soft-Start Time, Configurable UVLO/OVP/UVP/OCP/OTP, Parallel Operation, Protection Mode
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc12106-54-0750-0220.html
MPC1100C-54-0002

High-Efficiency, Non-Isolated, Fixed Ratio, 300W, Digital DC/DC Power Module

Open Frame 40 60 4 6 60 300 PMBus/I2C 27x18 6 Surface Mount
Configurable Soft-Start Time, Configurable UVLO/OVP/UVP/OCP/OTP, Parallel Operation, Protection Mode
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc1100c-54-0002.html
No more parts left for display.