Inductors
Inductors
Our surface-mounted power inductors are designed for applications ranging from power supplies to power converters. The molded, shielded, and semi-shielded series comprise inductance ranges from 0.33μH to 100μH and saturation current ranges from 0.8A to 64A.
Designed for optimal performance with MPS ICs and provides an
easy, complete power solution.
Highly efficient molded and semi-shielded options, with
operating temperatures up to 155°C.
Includes a wide range of specifications and sizes that cover
use cases across our entire portfolio of ICs.
Molded Inductors
Shielded Inductors
Semi-Shielded Inductors
AEC-Q100 Qualified
Automotive application ready
High Power Efficiency
Excellent thermal performance
Leading Power Density
Reduces space requirements

Log in to your account
Create New Account