EVSK-002
Session popupval
Session textval
Session Titefor popup
Show default content
Parameters
Description
Series
MPL-AY
Series Description
Molded
Size Code
3020, 4020
Size
3020/4020
L (min) µH
0.47
L (max) µH
10
RDC (min) typ mΩ
19.5
RDC (max) typ mΩ
370
IR (min) 40K (A)
1.3
IR (max) 40K (A)
6.3
ISAT (min) 30% (A)
1.75
ISAT (max) 30% (A)
9
The MPL-AY series offers low DCR and ACR, as well as the ability to handle high currents.
-
Show more
Show less
Features & Benefits
- Component Packages Included: 3020, 4020
- Assorted Box Including 16 Inductor Part Numbers (15 Samples Each)
- Tool Supports New Designs Due to Variety of Values
- Ranges:
- L: 0.47μH to 10μH
- RDC: 19.5mΩ to 370mΩ
- IR: 1.3A to 6.3A
- ISAT: 1.75A to 9A
- Molded Construction
- Low Audible Noise
- Soft Saturation
- Stable across High Temperatures
- Low DCR
- RoHS/REACH-Compliant, Halogen-Free
Log in to your account
Create New Account