ZYNQ UltraScale+ RFSoC gen1
Cost Optimized Power Management Reference Design
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days
MPS Products Used
| Part Number | Quantity | Description |
| MP8796B-3333 | 1 | 16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus |
| MP8796B-0022 | 1 | 16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus |
| MP2332C | 4 | 18V, 2A, 650kHz, Synchronous Step-Down Converter with PG, SS, and Forced CCM |
| MP2326 | 1 | 4A, 19V, 40µA IQ, High Efficiency, Step-Down Converter with PG and External SS |
| MP2002A | 1 | Low Input Voltage, 500mA Linear Regulator |
| MP8770C | 1 | 3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM |
| MPM3833C | 4 | 2.75 to 6V, 3A, Ultra-Small and Ultra-Low Noise Power Module |
| MPM3683-7 | 1 | 2.7V-16V, 8A, Step-Down Power Module in QFN (7x7x4mm) Package |
| MPQ7962-0010 | (Optional: 1) | Request Information |
Log in to your account
Create New Account