VU45P, VU47P UltraScale+ Extended Portfolio Smallest Size Power Management Reference Design
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days
AMD part numbers:
- XCVU45P
- XCVU47P
MPS Products Used
| Part Number | Quantity | Description |
| MPM3695-100 | 1 | 16V, 100A, Scalable, DC/DC Power Module with PMBus |
| MPM3695-20 | 3 | Request Information |
| MPM3695-10 | 2 | 16V, 10A, Scalable, Ultra-Thin DC/DC Power Module with PMBus |
| MPM3632C | 1 | 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor |
| MPM3650 | 1 | 1.2MHz, Synchronous, 2.75V to 17V, 6A, Ultra-Thin Power Module |
| MPM3606A | 1 | 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
| MP20075 | (Optional: 1) | 3A, DDR Termination Regulator |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account