VU19P UltraScale+ Extended Portfolio High Efficiency Power Management Reference Design
AMD part numbers
- XCVU19P

EVXLVU19A
MPS Products Used
| Part Number | Quantity | Description |
| MP2972 | 1 | Request Information |
| MP86966 | 1 | Request Information |
| MP8795H | 4 | 16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking |
| MP2322 | 1 | 1A, 3V to 22V, 5μA IQ, Synchronous, Step-Down Converter in a QFN-8 (1.5mmx2mm) Package |
| MP2326 | 1 | 4A, 19V, 40µA IQ, High Efficiency, Step-Down Converter with PG and External SS |
| MP20075 | (Optional: 1) | 3A, DDR Termination Regulator |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account