VERSAL AI Edge (Automotive) Full Power Management -L Devices Reference Design
For more information on reference designs
Response within 2 business days

MPS Products
| MPQ5850 | 1 | 36V, Smart Diode Controller with Reverse Protection, AEC-Q100 Qualified |
| MPQ4341 | 1 | 36V, 5A, Ultra-Low Quiescent Current, Synchronous Step-Down Converter with Multi-Phase Capability, AEC-Q100 Qualified |
| MPQ2977 | 1 | Digital 6-Phase Controller with Serial Interface, AEC-Q100 Qualified |
| MPQ86960 | 1 | 50A, Monolithic Half-Bridge Intelli-PhaseTM Solution in an LGA-38 (5mmx6mm) Package, AEC-Q100 Qualified |
| MPQ2177 | 1 | 5.5V, 1A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ2179 | 5 | 5.5V, Peak 3A, 2.4MHz, Synchronous Step-Down Converter with PG and SS, AEC-Q100 Qualified |
| MPQ20056 | 2 | Industrial Grade, Low-Noise, High-PSRR, 250mA, Linear Regulator |
| MPQ2167A | 2 | 6V, 6A, Frequency-Configurable Synchoronous Buck Converter, AEC-Q100 Qualified |
| MPQ2284 | 1 | Request Information |
| MPQ2178 | 2 | 6V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ8904 | 3 | Automotive Grade 500mA Linear Regulator |
| MPQ79700FS | 1 | MPSafeTM 12-Channel ASIL-D Power Sequencer, AEC-Q100 Qualified |
| MPQ79500FS | 1 | MPSafeTM 6-Channel ASIL-D Voltage Monitor, AEC-Q100 Qualified |
Log in to your account
Create New Account