VERSAL ACAP Smallest Size All Power Rail Reference Design

For more information (design files, test reports, etc.)

Contact Us

Response within 2 business days

MPS Products

Part Number Quantity Description
MPM3695-100-0001 1 100A, Scalable, and Fully Integrated DC/DC Power Module with a PMBus interface
MPM3606A 4 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin
MPM3650C 5 1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module
MPM3632C 2 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor
MP20075 Optional: 1 3A, DDR Termination Regulator
MPQ7962-0010 1 Request Information