EVmEZDPD3603A
EVmEZDPD3603A continues to be in production for existing customers. Please consider this alternative for new designs:
EVM3530-RF-01A
Active
EVM3530-RF-01A
Active
55V, 3A, Step-Down Power Module Evaluation Board
Features & Benefits
- Wide 4.5V to 55V Operating Input Range
- Wide Output Voltage Adjustable: 1V to 15V
- Programmable Switching Frequency with External SYNC Function
- External Soft Start (SS)
- Over-Current Protection (OCP)
- High Efficiency for Light-Load Operation
- Over-Voltage Protection (OVP) and Thermal Shutdown Protection
- Power Good (PG) Indication
- Meets EN55022 Class B Emission Standards
- Operating Temperature Range: -40°C to 85°C
- Available in a QFN-44 (12mmx10mmx4mm) Package
… and many more!
Active Part Numbers:
EVmEZDPD3603A
Order
Log in to your account
Create New Account