Zynq  UltraScale+ MPSOC 7 Rail Smallest Size Power Reference 

For more information (design files, test reports, etc.)

Contact Us

Response within 2 business days

This is a scalable design for powering the AMD Zynq UltraScale+ MPSoC family (ZU2 to ZU19). This module-based solution combines a small footprint with excellent efficiency and tight regulation. An external sequencer meets power up and power down sequencing requirements.
  • Modules include Inductor with DC/DC Converter
  • Vin 4.0V to 16V

AMD part numbers

  • XCZU2CG
  • XCZU3CG
  • XCZU4CG
  • XCZU5CG
  • XCZU6CG
  • XCZU7CG
  • XCZU9CG
  • XCZU2EG
  • XCZU3EG
  • XCZU4EG
  • XCZU5EG
  • XCZU6EG
  • XCZU7EG
  • XCZU9EG
  • XCZU11EG
  • XCZU15EG
  • XCZU17EG
  • XCZU19EG
  • XCZU4EV
  • XCZU5EV
  • XCZU7EV

Block diagram

EVREF0101A/B

MPS Products

Part Number  Quantity Description
MPM3695-25-0022 1 16V, 20A, Scalable DC/DC Power Module with PMBus
MPM3695-10-0022 3 16V, 10A, Scalable, Ultra-Thin DC/DC Power Module with PMBus
MPM3620A 4 24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin
MPM3632C 3 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor
MPM3610A 3 21V Input, 1.2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin