Zynq 7000 High Power Solution Reference Design
For more information (design files, test reports, etc.)
Response within 2 business days
AMD Part Number
- XC7Z010
- XC7Z015
- XC7Z020
- XC7Z030
- XC7Z035
- XC7Z045
- XC7Z100
- XC7Z007S
- XC7Z012S
- XC7Z014S
MPS Products
| Part Number | Quantity | Description |
| MPM3695-20 | 1 | Request Information |
| MPM3620 | 2 | 24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor |
| MPM3683-7 | 1 | 2.7V-16V, 8A, Step-Down Power Module in QFN (7x7x4mm) Package |
| MPM3650C | 1 | 1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module |
| MPM3805 | 1 | 6V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor |
| MP20073 | 1 | 2A, DDR Termination Regulator |
| MP20056 | 1 | Low-Noise, High-PSRR, 250mA, Linear Regulator |
| MPM3810 | 1 | 6V Input, 1.2A Module Synchronous Step-down Converter with Integrated Inductor |
| MP2002A | 3 | Low Input Voltage, 500mA Linear Regulator |
| MPQ7962-0010 | (Optional: 1) | Request Information |
Log in to your account
Create New Account