ZU1/2/3 Full Power Management –Size Optimized Reference Design

For more information (design files, test reports, etc.)

Contact Us

Response within 2 business days

MPS Products

Part Number Quantity Description
MPM3814C 4 2.75V to 6V, 1A, Ultra-Small and Ultra-Low-Noise Power Module
MPM3632C 1 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor
MPM3822C 1 2.75V-6V, 2A, Ultra-Small and Ultra-Low-Noise Power Module
MP2002A 3 Low Input Voltage, 500mA Linear Regulator
MPM54304-0002 1 4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I2C and MTP in Ultra-Thin LGA Package 
MP2181C 1 2.5V to 5.5V, 1A, Synchronous, Step-Down Converter with SS, PG, and Forced PWM in an SOT583 Package
MPQ7962-0010 1 Request Information