VRK160 Versal RF Series
For more information (design files, test reports, etc.)
Response within 2 business days
MPS Products
| MPS Part# | Qty | Description |
|---|---|---|
| MPQ72963GQNTE0018AEC16L-Z | 1 | Request Information |
| MPQ72963GQNTE0019AEC16L-Z | 1 | Request Information |
| MPQ72963GQNTE001AAEC16L-Z | 1 | Request Information |
| MPQ86940GVTE-AEC1 | 15 | 40A Intelli-PhaseTM Solution in a TQFN-21 (4mmx5mm) Package, AEC-Q100 Qualified |
| MPQ2283GLE-002A-AEC1 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2283GLE-002C-AEC1 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2283GLE-001E-AEC1 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2283GLE-0030-AEC1 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2283GLE-0023-AEC1 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2283GLE-002B-AEC1 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2283GLE-002D-AEC1 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2283GLE-0029-AEC1 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2283GLE-0024-AEC1 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2283GLE-001F-AEC1 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2283GLE-002E-AEC1 | 1 | 6V, 6A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2285GLE-0011-AEC1 | 1 | 6V, 10A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2285GLE-0016-AEC1 | 1 | 6V, 10A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2285GLE-0010-AEC1 | 1 | 6V, 10A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2285GLE-0012-AEC1 | 1 | 6V, 10A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2287GLE-0021-AEC1 | 1 | 6V, 14A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPM54522GPC-0019 | 2 | 16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface |
| MPM54322GPB-001B | 2 | 16V, 3A, Dual-Output Power Module with I2C Interface |
| MPQ4385GQJTE-5000 | 3 | 36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ2178GQHE | 4 | 6V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ2177HGQHE | 3 | 5.5V, 1A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ2167AGE | 1 | 6V, 6A, Frequency-Configurable Synchoronous Buck Converter, AEC-Q100 Qualified |
Log in to your account
Create New Account