VERSAL Premium –L PS Overdrive (Optimized for Size) Reference Design
For more information on reference designs
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MPM3683-20 | 2 | 2.7V to 16V, 15A, Step-Down Power Module |
| MPM3695-100-0001 | 1 | 16V, 100A, Scalable, DC/DC Power Module with PMBus |
| MPM3632C | 1 | 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor |
| MPM3690-50D | 2 | 16V, 50A, High-Efficiency DC/DC Power Module with PMBus |
| MPM3683-10 | 1 | 2.7V to 16V, 10A, Step-Down Power Module |
| MPM3620 | 1 | 24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account