Versal gen2 AI Edge/Prime (SoC Mode Rail Consolidation) Size Optimized
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MPM3690-50D | 3 | 16V, 50A, High-Efficiency DC/DC Power Module with PMBus |
| MPM3683-10 | 1 | 2.7V-16V, 8A, Step-Down Power Module in QFN (7x7x4mm) Package |
| MPM3632S | 10 | High-Frequency 18V/3A DC/DC Regulator with Integrated Inductor |
| MPQ20032 | 1 | Request Information |
| MPQ79700 | 1 | MPSafeTM, ASIL-D, 12-Channel Power Sequencer, AEC-Q100 Qualified |
Log in to your account
Create New Account