Versal ACAP Smallest Size Power Management Reference Design
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days
EVXLVA_02-A (High Current)

EVXLVA_02-B (Mid current)
MPS Products
| Part Number | Quantity | Description |
| MPM3695-100-0001 | 1 | 100A, Scalable, and Fully Integrated DC/DC Power Module with a PMBus interface |
| MPM3650C | 3 | 1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module |
| MPM3632C | 1 | 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor |
| MPM3606A | 1 | 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
| MP20075 | Optional: 1 | 3A, DDR Termination Regulator |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account