Smart Automotive Load Switches: MPQ587x Family

Enhancing Automotive Systems with Smart, Efficient High-Side Switching

Explore the versatility and robustness of the MPQ587x family, MPS's innovative 36V, 60mΩ, single-channel smart high-side load switches, engineered for automotive applications and AEC-Q100 qualified. These parts enable efficient power management and enhanced vehicle functionality, making them ideal for infotainment systems, ADAS, and zonal architectures.

Features:

  • Load Dump Up to 42V, Cold Crank down to 3.5V
  • Adjustable Start-Up Slew Rate
  • Cooler Thermals with a 60mΩ On Resistance
  • Extremely Low 0.5μA Standby Current
  • Available in a Compact QFN-8 (2mmx2.5mm) Package

Related Detail Pages: