Smallest Isolated Linear Hall-Effect Current Sensor: MCS1806
Best-In-Class Isolation and Working Voltage in A Compact SOIC-8 Package
This linear, Hall-effect current sensor delivers 3kVRMS minimum isolation voltage and 500VRMS maximum working voltage. The MCS1806 is designed for a variety of applications requiring high isolation, and is immune to stray fields when in close proximity to other applications such as motors. It is highly integrated, requiring a minimal number of external components and comprising the smallest isolated solution size on the market. A primary conductor with a low resistance allows current to flow close to the sensing IC, which contains high-accuracy Hall-effect sensors. In addition, the MCS1806 senses up to ±50A with a low, 0.9mΩ primary conductor, resulting in high efficiency with a large safe operating area.
Features:
- UL certified
- Improved performance over pin-to-pin compatible SOIC-8 solutions
- Available in an SOIC-8 package
- Spinning current technique provides a low, stable offset
- Measures currents from ±5A to 50A within 2.5% over temperature
- Peak surge current specification capability
Related Detail Pages:
Log in to your account
Create New Account