Optimizing Automotive Systems with the Dual-Channel MPQ2026A LDO Series

Enhancing Automotive Reliability with Precision Dual-Channel LDO Technology

Discover the advanced features of the MPQ2026A series: MPS's robust 40V, 300mA dual-channel LDOs, designed to meet the stringent requirements of automotive applications. With built-in EMC optimization, an asynchronous pre-boost converter, and comprehensive protection features, the MPQ2026A ensures reliable operation under harsh automotive conditions. Learn how this off-battery LDO integrates digital diagnostics via an I2C interface, making it a versatile choice for critical automotive electronics.

Features:

  • Load Dump Up to 45V, Cold Crank Down to 4.5V
  • Powerful Digital Capabilities with I2C Interface and Analog-to-Digital Converter (ADC)
  • 8-Bit ADC with Mux for Current and Voltage Monitoring
  • Available in a Compact QFN-16 (4mmx4mm) Package

Related Detail Pages: