Integrated PMIC for Power Backup in PLC Modules: MP5493

Efficient Energy Backup for Robust Power Failure Management

Discover the MP5493, MPS's highly integrated 36V energy backup and management PMIC for PLC modules and power meters. This integrated PMIC IC integrates a buck DC/DC converter and a bidirectional converter, optimizing energy transfer and facilitating power backup systems. Operating within a wide 5V to 36V input voltage range, the MP5493 is housed in a small TSOT23-8 package, providing robust protection features and up to 88% efficiency at 12V input. Its innovative design allows for efficient powering of MCUs and charging of supercapacitors, ensuring continuity even if the input voltage power fails. Explore the future of power management PMIC solutions with this compact, cost-effective solution.

Related Detail Pages: