Half-Bridge DrMOS for Powering Autonomous Driving SoCs: MPQ86960-AEC1

Advancing EV Technology with Efficienct, High-Capacity DrMOS Solutions

MPS's MPQ86960-AEC1 is a robust 50A, monolithic half-bridge DrMOS designed for cutting-edge automotive computing. With the capacity to deliver continuous output across a 3V to 22V input voltage range, the MPQ86960-AEC1 is tailored for critical applications including autonomous driving SoCs, infotainment systems, and ADAS platforms. AEC-Q100 qualification ensures reliability for automotive standards in a compact LGA-38 (5mmx6mm) package. With advanced protection features and a high switching frequency to minimize passive component sizes, the MPQ86960-AEC1 is designed to enhance efficiency and improve performance in today’s high-performance automotive computing modules.

Related Detail Pages: