Class-D Audio Amplifier, AEC-Q100 Qualified: MPQ7795
Low-EMI, High-Efficiency Audio Precision for Automotive Systems
Discover the MPQ7795-AEC1, an AEC-Q100 qualified Class-D audio amplifier designed for unparalleled performance in automotive applications. With its low EMI, this amplifier provides excellent audio performance while minimizing interference. The MPQ7795 is tailored for automotive e-call systems, enhancing safety and communication, and its advanced diagnostic functions can detect issues in real time, ensuring uninterrupted communication during emergencies.
Features:
- Delivers 24.5W into 4Ω Loads with 14.4V Power Supply
- Supports 42V Load Dump
- 92% Peak Efficiency
- Available in a Compact QFN-24 (4mmx4mm) Package
Related Detail Pages:
Log in to your account
Create New Account