Automotive-Grade Compact Wireless Charger Design
Ultra-Compact AEC-Q100 Qualified Reference Design Saves Space without Compromising Efficiency
Wireless power for automotive applications provides a comfortable, simple way of charging our devices. MPS has developed a wireless charging reference design based on standards from the Wireless Power Consortium. This reference design has a wide input voltage (VIN) range, and can deliver up to 15W of power while saving board space by integrating all of the required power converters into two ICs, both of which are available in automotive-grade packages. The integrated power tree includes:
- Transmitter full bridge
- Auxiliary power buck converter
- Operational amplifier used for current-sensing
- LDO to power integrated gate drivers and external elements
- Buck-boost converter
Relevant Detail Pages
Log in to your account
Create New Account