High Current & Core Power
High Current & Core Power Solutions
MPS offers compact ultra-high current density power modules to meet the high demand of accelerator card processors. With a focus on solution size, ease of implementation and performance, MPS module make it easy to power any Accelerator Card core. With solutions of 800A+ and transients of 200A/us+ MPS power module can provide the power in a compact solution.
Ultra High Power Density
Scalable Solutions to 800A+
Digital, Programmable & Telemetry
AEC-Q100 Qualified
Automotive application ready
High Power Efficiency
Excellent thermal performance
Leading Power Density
Reduces space requirements

Log in to your account
Create New Account