MPQ2451
Active Part Numbers:
MPQ2451DT-P MPQ2451DT-Z MPQ2451DT-LF-P MPQ2451DT-LF-Z MPQ2451DT-AEC1-LF-P MPQ2451DT-AEC1-LF-Z MPQ2451DG-P MPQ2451DG-Z MPQ2451DG-LF-P MPQ2451DG-LF-Z MPQ2451DG-AEC1-LF-P MPQ2451DG-AEC1-LF-Z MPQ2451GT-5-P MPQ2451GT-5-Z MPQ2451GT-5-AEC1-P MPQ2451GT-5-AEC1-Z MPQ2451GT-33-P MPQ2451GT-33-Z MPQ2451GT-33-AEC1-P MPQ2451GT-33-AEC1-Z MPQ2451GG-5-P MPQ2451GG-5-Z MPQ2451GG-5-AEC1-P MPQ2451GG-5-AEC1-Z MPQ2451GG-33-P MPQ2451GG-33-Z MPQ2451GG-33-AEC1-P MPQ2451GG-33-AEC1-Z MPQ2451DJ-LF-P MPQ2451DJ-LF-Z MPQ2451DJ-AEC1-LF-P MPQ2451DJ-AEC1-LF-Z
Meaning of P & Z
Evaluation Tools

The EVQ2451-G-00A is an evaluation board for the MPQ2451, a fixed 2MHz frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. The IC provides 0.6A output with current mode control for fast loop response and easy compensation.
High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.
The soft-start function helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.
By switching at 2MHz, smaller value inductor and input/output capacitor can be used to lower down cost and save board space.
0.3A, 2MHz, 36V Step-Down Converter Evaluation Board
Recommended Inductors

Log in to your account
Create New Account