USB

Great for Prototyping
All Components Available Individually for Purchase

mEZs91202A-USB
Ready-to-Use USB DC/DC Power Supply: mEZS91202A
Up to 95% Efficiency
DIY: Schematic, BOM, and Design Files Provided

Design Services

Show Columns
Status
Module Type
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
Module Type
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
Fixed
Open Frame
No
Internal
Line Drop Compensation
OCP
OTP
SiP
45x13
mEZS91202A
ACTIVE

36V, 5V Output, 2.5A, USB Charger

Fixed Open Frame 7 36 5 1 350 No Internal -40 Line Drop Compensation, OCP, OTP SiP 45x13
No more part left for display.