E-Fuse

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Fault Flag
Rds(on) (mΩ)
Slew Rate Control
Special Features
Grade
Package
MPL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Fault Flag
Rds(on) (mΩ)
Slew Rate Control
Special Features
Grade
Package
Prog 5 to 15
Prog.
Active High
Current-limit
Thermal Shutdown
Damaged MOSFET Detection
Thermal Fault = Tri-State
Yes
Reverse-Current Blocking
Parallel Configuration
Integrated Temperature Sense
Integrated Current Sensing with Sense Output
Current Monitoring Accuracy
Output Voltage Power-Down Control
Latchoff Protection Mode
GOK Fault Reporting Output
Selectable Protection Mode: Latch-off/Auto Retry
Under/Over-Voltage Lockout
Backup Power Supply
Configurable Over-Voltage Lockout with Hysteresis
Under-Voltage Lockout
PMBus 1.3 Compliant
Real-Time Monitoring by PMBus
Programmable Auto-Retry/Latch-Off Protection Mode
Catalog
QFN-10 (1.5x2)
QFN-10 (3x3)
QFN-12 (2x3)
QFN-22 (3x5)
QFN-28 (4x5)
TSOT23-8
Has MPL
MP5921
NEW

16V, 50A, 1mΩ RDS(ON),  Hot-Swap Intelli-Fuse Solution

4 16 50 Prog. 1 Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 1 Yes Parallel Configuration, Integrated Temperature Sense, Integrated Current Sensing with Sense Output, Current Monitoring Accuracy, Output Voltage Power-Down Control, Latchoff Protection Mode, GOK Fault Reporting Output Catalog QFN-28 (4x5) 0
MP5016-L
ACTIVE

2.7 - 22V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking

2.7 22 5 Prog. 50 1 Active High Thermal Shutdown 43 Yes Reverse-Current Blocking Catalog QFN-10 (1.5x2) 0
MP5000A
ACTIVE
12V, 5A Programmable Current Limit Switch with different SS time, Trip/ hold Current and Rds
10 18 5 Prog. 1000 1 Active High Thermal Fault = Tri-State 40 Yes Catalog QFN-10 (3x3) 0
MP5000S
NRFND
12V, 5A Programmable Current Limit Switch with different SS time and Rds
10 18 5 Prog. 1000 1 Active High Thermal Fault = Tri-State 40 Yes Catalog QFN-10 (3x3) 0
MP5010A
ACTIVE
3V-18V, 1A-5A Programmable-Current-Limit Switch with Over-Voltage Clamp
3 18 5 Prog. 815 1 Active High Thermal Fault = Tri-State 40 Yes Catalog QFN-10 (3x3) 0
MP5010B
ACTIVE
3V-18V, 1A-5A Programmable-Current-Limit Switch with Over-Voltage Clamp
3 18 5 Prog. 860 1 Active High Thermal Fault = Tri-State 40 Yes Catalog QFN-10 (3x3) 0
MP5010S
NRFND
5V, 1A- 5A Programmable Current Limit Switch
4 18 5 Prog. 815 1 Active High Thermal Fault = Tri-State 40 Yes Catalog QFN-10 (3x3) 0
MP5022A
ACTIVE

16V, 12A, 3mΩ Rds_on Hot-Swap Protection Device With Current Monitoring

8 16 12 Prog. 1300 1 Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 3 Yes Current Monitoring Accuracy, Output Voltage Power-Down Control, Latchoff Protection Mode, Under/Over-Voltage Lockout Catalog QFN-22 (3x5) 0
MP5018
ACTIVE

5V, 1A-5A Current Limit Switch with Reverse Current Blocking and Output Over-voltage Clamp

4.5 5.5 5 Prog. 210 1 Active High Thermal Fault = Tri-State 45 Yes Reverse-Current Blocking Catalog QFN-12 (2x3) 0
MP5021B
ACTIVE

16V, 7mΩ RDS_on Hot-Swap Protection Device with Current Monitoring

4.8 16 10 Prog. 1100 1 Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 7 Yes Current Monitoring Accuracy, Selectable Protection Mode: Latch-off/Auto Retry, Under/Over-Voltage Lockout Catalog QFN-22 (3x5) 0
MP5013A
ACTIVE

5V, 5A Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8

3 5.5 5 Prog. 860 1 Active High Thermal Shutdown 36 Yes Catalog TSOT23-8 0
MP5014A
ACTIVE

12 V, 5 A, Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8

10 13.8 5 Prog. 1000 1 Active High Thermal Shutdown 36 Yes Catalog TSOT23-8 0
MP5022C
ACTIVE

16V, 15A, 3mΩ RDS_ON, Hot-Swap Protection Device with Current Monitoring

4.5 16 15 Prog. 1300 1 Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 3 Yes Current Monitoring Accuracy, Latchoff Protection Mode, Backup Power Supply, Configurable Over-Voltage Lockout with Hysteresis, Under-Voltage Lockout Catalog QFN-22 (3x5) 0
MP5013E
ACTIVE

5V, 2A, Programmable Current-Limit Switch with Over-Voltage Clamp and Slew Rate Control in a TSOT23-8

3 5.5 5 Prog. 890 1 Active High Thermal Shutdown 36 Yes Catalog TSOT23-8 0
MP5016
ACTIVE
2.7 - 15V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
2.7 15 5 Prog. 50 1 Active High Thermal Shutdown 43 Yes Reverse-Current Blocking Catalog QFN-10 (1.5x2) 0
MP5016H
ACTIVE

2.7- 22V, 0.7- 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Block

2.7 22 5 Prog. 50 1 Active High Thermal Shutdown 43 Yes Reverse-Current Blocking Catalog QFN-10 (1.5x2) 0
MP5023
ACTIVE

16V, 50A, 1.1mΩ, Protection Device with Integrated MOSFET and PMBusTM Interface

4 16 50 Prog. 2000 1 Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 1.1 Yes Current Monitoring Accuracy, Configurable Over-Voltage Lockout with Hysteresis, PMBus 1.3 Compliant, Real-Time Monitoring by PMBus, Programmable Auto-Retry/Latch-Off Protection Mode Catalog QFN-28 (4x5) 0
MP5000
NRFND
12V, 5A Programmable Current Limit Switch
10 18 5 Prog. 1500 1 Active High Thermal Fault = Tri-State 44 Yes Catalog QFN-10 (3x3) 0
MP5001
NRFND
5V, 1A- 5A Programmable Current Limit Switch
4 10 5 Prog. 1500 1 Active High Thermal Fault = Tri-State 44 Yes Catalog QFN-10 (3x3) 0
MP5007
NRFND
5V, 1A- 5A Programmable Current Limit Switch
4 6 5 Prog. 2000 1 Active High Thermal Fault = Tri-State 37 Yes Catalog QFN-10 (3x3) 0
MP5010
NRFND
5V, 1A- 5A Programmable Current Limit Switch
4 10 5 Prog. 2000 1 Active High Thermal Fault = Tri-State 44 Yes Catalog QFN-10 (3x3) 0
MP5011
NRFND

12V, 5A Programmable Current Limit Switch

9 15 5 Prog. 1500 1 Active High Thermal Fault = Tri-State 44 Yes Catalog QFN-10 (3x3) 0
MP5021
NRFND

12V, 7mO Rdson Hot-Swap protection Device with current monitoring

8 16 10 Prog 5 to 15 1000 1 Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 7 Yes Current Monitoring Accuracy, Selectable Protection Mode: Latch-off/Auto Retry, Under/Over-Voltage Lockout Catalog QFN-22 (3x5) 0
No more part left for display.