USB Power Supplies

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Increased Reliability
Short-to-battery protection &
integrated protection features

Monolithic Power Systems leads the market with its family of all-in-one smart USB power supplies. By integrating switching regulator, current limit switch, auto protocol detection, and other features, such as frequency spread spectrum, frequency dithering, load shedding, battery short/CC/DD line protection, low drop-out mode, and line drop compensation, users can simplify their USB power design while optimizing performance and solution size.

Supporting USB type A, USB type C, USB Power Delivery (PD), legacy charging protocols BC1.2 (CDP/DCP), 1.2V/1.2V mode, divider mode, and Qualcomm quick charge (QC), MPS solutions can be used for single port, dual port, or multi-port designs in Consumer and Automotive Applications, including charging ports, remote ports, hubs, remote hub, remote clusters, and after-market USB chargers. For non-PD applications, our parts support up to 15W (5V/3A) per port allowing mobile devices to be charged very quickly. For PD applications up to 100W, our solutions with buck/boost converters and controllers operate with wide input voltage (4V -40V) and digital programming capability to program frequency, slew rate, current limit within 50mA resolution and output voltage within 10mV resolution to meet USP PD 3.0 and PPS specs.



Show Columns
Status
Isw Limit (typ) (A)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
Common Features
Special Features
Control Mode
Package
Grade
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Max Duty Cycle (%)
MPL
Isw Limit (typ) (A)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
Common Features
Special Features
Control Mode
Package
Grade
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Max Duty Cycle (%)
External Soft Start
Power Good
External Frequency Sync
Fixed Output
Current Mode
QFN-10 (3x3)
QFN-13 (2.5x3)
SOIC-8
Catalog
Has MPL
MP2499A
NEW

36V, 3A Max, High-Efficiency, Synchronous, Step-Down Converter with OutputLine Drop Compensation

6 5 36 3 0.7 2400 0.792 External Frequency Sync Current Mode QFN-13 (2.5x3) Catalog 1 0.8 34.92 97 0
MP2490
ACTIVE
1.5A, 36V, 700KHz Step-Down Converter with Programmable Output Current Limit
2.6 4.5 36 1.5 0.5 700 0.805 External Soft Start, Power Good QFN-10 (3x3), SOIC-8 Catalog 1 0.8 15 0.89 0
MP2492
ACTIVE
2A, 55V, 100KHz Step-Down Converter with Programmable Output Current Limit
3.5 4.5 55 2 0.5 100 0.8 External Soft Start, Power Good Current Mode QFN-10 (3x3) Catalog 1 0.8 15 0.89 0
MP2493
ACTIVE
1.5A, 36V, 130KHz Low EMI Step-Down Converter with Programmable Output Current Limit
3 4.5 36 2 0.5 130 0.8 External Soft Start Current Mode SOIC-8 Catalog 1 0.8 15 0
MP2494
ACTIVE
2A, 55V, 100kHz Step-Down Converter
3.5 4.5 55 2 0.5 100 0.8 External Soft Start SOIC-8 Catalog 1 0.8 15 0
MP24943
ACTIVE
3A, 55V, 100kHz, Programmable Output OVP Threshold
6.5 4.5 55 3 0.65 100 0.8 External Soft Start Current Mode SOIC-8 Catalog 1 0.8 45 0
MP2497
ACTIVE
3A, 50V, 100kHz Step-Down Converter with Programmable Output OVP Threshold
5 4.5 50 3 1.2 100 0.8 Current Mode SOIC-8 Catalog 1 0.8 25 0
MP24971
ACTIVE

1.5A, 50V, 100kHz, Programmable Current Limit, Output Line-drop Compensation, Output Over-voltage Protection

4.4 8 50 1.5 1.2 100 0.8 Fixed Output Current Mode SOIC-8 Catalog 1 5 5 0
MP2497A
ACTIVE
3A, 50V, 100kHz fast switching Step-Down Converter with Programmable Output OVP Threshold
5 4.5 50 3 1.2 100 0.8 Current Mode SOIC-8 Catalog 1 0.8 25 0
No more part left for display.