Power Over Ethernet

Easy to Use
Leveraging proprietary
BCD process, innovative design
and packaging technology
Superior Performance
High integration

Leading Power Density
Reduces space requirements

MPS’ Power over Ethernet (PoE) family offers an extensive portfolio providing an end-to-end solution for home, office, industrial and traffic monitoring systems up to 40W+ thanks to our industry leading power density. Many of our products integrate the PoE interface device as well as a power converter or controller into one package to support IEEE 802.3af/at and higher power applications.

We also offer stand-alone PoE interface devices as well as standalone power converters/controllers. MPS’s industry leading isolated Primary-Side Regulated (PSR) flyback converters eliminate the need for opto couplers, which reduce size and cost. Our proprietary BCD process, innovative design, and packaging technology make our parts easy to use. Programmable soft start, frequency, UVLO, EN hysteresis make customization easy. With integrated pulse skipping mode at light load, MPS’s PoE parts offer high efficiency during all power delivery levels. This also means that our parts generate less heat making the thermal design easy and effortless. MPS’ solutions offer the power and flexibility to meet many PoE standards for access points, VoIP phones, reverse power feeding, security cameras, PoE switch, and modem applications.