Power Sourcing Equipment (PSE)

Power Sourcing Equipment (PSE)


Automatic Input Overload Protection, Disconnected DC Load Detection, Automatic Mode, I2C Command Control
Simplify Design: Minimal External Components, Internal VCC Power Supply
Small package Size: Available in a QFN-32 (5mmx5mm) Package
802.3af/at Compatible


100V MOSFET


Easy to Use
Leveraging proprietary
DMOS assembly &
packaging technology

Show Columns
Status
MPS Inventory
PoE Standards Supported
Vin (min) (V)
Vin (max) (V)
Current Limit
PSE Ports
FET
MPS Method
Pair Control
Operating Temp Range (°C)
Features
Package (mm)
Grade
MPSafe
MPL
Product URL
PoE Standards Supported
Vin (min) (V)
Vin (max) (V)
Current Limit
PSE Ports
FET
MPS Method
Pair Control
Operating Temp Range (°C)
Features
Package (mm)
Grade
MPS
IEEE 802.3af/at
IEEE802.3af/at
Programmable
1
4
External
DC Disconnect
2 Pair
-40 to +125
Automatic Input Over-Power Shutdown
Automatic Mode and I2C Command Control Mode
Disconnected DC Load Detection
Internal VCC Power Supply
QFN-32 (5x5)
Catalog
Is MPSafe Has MPL Product URL
     
MP3924

Quad-Port, IEEE 802.3af/at-Compliant PSE Controller for Power over Ethernet Applications

Buy On MPS IEEE 802.3af/at 44 57 Programmable 4 External DC Disconnect 2 Pair -40 to 125
Automatic Input Over-Power Shutdown, Automatic Mode and I2C Command Control Mode, Disconnected DC Load Detection
QFN-32 (5x5) Catalog 1 0 https://www.monolithicpower.com/en/products/mp3924.html
MP3921
Single-Port, IEEE 802.3af/at PSE Controller for Power over Ethernet
Buy On MPS IEEE802.3af/at 44 57 Programmable 1 External DC Disconnect 2 Pair -40 to 125
Automatic Mode and I2C Command Control Mode, Disconnected DC Load Detection, Internal VCC Power Supply
QFN-32 (5x5) Catalog 1 0 https://www.monolithicpower.com/en/products/mp3921.html
No more parts left for display.