PoE Modules

mEZs84801A-PoE
15W IEEE.802.3af Compliant PoE Power Supply: mEZS84801A
Great for Prototyping
All Components Available for Purchase w/Layout and Schematic

mEZs84801A-PoE
High Voltage Step Up DC/DC Power Supply Available: Contact MPS

Design Services

Show Columns
Status
MPS Inventory
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package (mm)
Package Size: LxWxH (mm)
Grade
MPSafe
MPL
Product URL
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package (mm)
Package Size: LxWxH (mm)
Grade
MPS
Open Frame
No
Internal
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
SiP
45x39
Is MPSafe Has MPL Product URL
     
mEZS84801A
48V, 12W, 12V Output, PoE Power Supply, IEEE 802.3af Compliant
Buy On MPS Open Frame 37 57 12 1 140 No Internal -40 Over-Current Protection (OCP), Over-Voltage Protection (OVP) SiP 45x39 1 0 https://www.monolithicpower.com/en/products/power-management/power-over-ethernet/mezs84801a.html
No more parts left for display.