Step-Up

mEZ41501
Step Up DC/DC 5W Output Power Supply: mEZD41501A
Great for Prototyping
All Components Available for Purchase w/Layout and Schematic

mEZ41501
High Voltage DC/DC Power Supply Available: mEZD41502A

Design Services

Show Columns
Status
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
Open Frame
No
Internal
SiP
20x10
27x20
Catalog
mEZD41501A-A
ACTIVE
2.7V - 4.2V Input, 5V Output, 1A, Step-Up Power Supply
Open Frame 2.7 4.2 5 1 600 No Internal -40 SiP 27x20 Catalog
mEZD41501A-B
ACTIVE
2.7V - 10V Input, 12V Output, 1A, Step-Up Power Supply
Open Frame 2.7 10 12 1 600 No Internal -40 SiP 27x20 Catalog
mEZD41501A-C
ACTIVE
2.7V - 13V Input, 15V Output, 1A, Step-Up Power Supply
Open Frame 2.7 13 15 1 600 No Internal -40 SiP 27x20 Catalog
mEZD41502A-A
ACTIVE
2.7V - 4.2V Input, 5V Output, 2A, Step-Up Power Supply
Open Frame 2.7 4.2 5 2 600 No Internal -40 SiP 27x20 Catalog
mEZD41502A-B
ACTIVE
2.7V - 10V Input, 12V Output, 2A, Step-Up Power Supply
Open Frame 2.7 10 12 2 600 No Internal -40 SiP 27x20 Catalog
mEZD41502A-C
ACTIVE
2.7V - 13V Input, 15V Output, 2A, Step-Up Power Supply
Open Frame 2.7 13 15 2 600 No Internal -40 SiP 27x20 Catalog
mEZD41503A-A
ACTIVE
2.7V - 4.2V Input, 5V Output, 3A, Step-Up Power Supply
Open Frame 2.7 4.2 5 3 600 No Internal -40 SiP 27x20 Catalog
mEZD41503A-B
ACTIVE
2.7V - 10V Input, 12V Output, 3A, Step-Up Power Supply
Open Frame 2.7 10 12 3 600 No Internal -40 SiP 27x20 Catalog
mEZD41501A
ACTIVE
2.7V - 13V Input, 5V - 15V Output, 1A, Step-Up Power Supply
Open Frame 2.7 13 15 1 600 No Internal -40 SiP 20x10 Catalog
mEZD41502A
ACTIVE
2.7V - 13V Input, 5V - 15V Output, 2A, Step-Up Power Supply
Open Frame 2.7 13 15 2 600 No Internal -40 SiP 27x20 Catalog
mEZD41503A
ACTIVE
2.7V - 10V Input, 5V, 12V Output, 3A, Step-Up Power Supply
Open Frame 2.7 10 12 3 600 No Internal -40 SiP 27x20 Catalog
No more part left for display.