Half-Bridge

High Power Efficiency
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Increased Reliability
With leading edge
protection features

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%)
PSRR (dB)
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%)
PSRR (dB)
Grade
Package (mm)
MPS
Mono Half-Bridge
Automotive
Catalog
Industrial
SOIC-8 EP
SOICW24-18L
Is MPSafe Has MPL Product URL
     
MPQ8039

Industrial Grade, High Current Power Half Bridge

Buy On MPS 7.5 25 9 Mono Half-Bridge 25 Industrial SOICW24-18L 1 0 https://www.monolithicpower.com/en/mpq8039.html
MP8040
9A, 24V Integrated Half-Bridge
Buy On MPS 7.5 24 Mono Half-Bridge Catalog SOIC-8 EP 1 0 https://www.monolithicpower.com/en/mp8040.html
MPQ8039-AEC1
High Current Power Half Bridge with AEC-Q100 qualified
7.5 25 9 Mono Half-Bridge 25 Automotive 1 0 https://www.monolithicpower.com/en/mpq8039-aec1.html
No more parts left for display.