- Products
- Automotive (AECQ Grade)
- Half-Bridge
- MPQ8039-AEC1
MPQ8039-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)7.5
- Vin (max) (V)25
- Isw Limit (A)9
- TypeMono Half-Bridge
- Total Pout (max) (W)25
- GradeAutomotive
-
Show more
Show less
Features & Benefits
- Guaranteed Industrial/Automotive Temp. Range Limits
- ±9A Peak Current Output
- ±4.25A Continuous Current Output
- Up to 1.2MHz Switching Frequency
- Protected Integrated Power 100mΩ Switches
- All Switches Current Limited
- Integrated Under-Voltage Protection
- Integrated Thermal Protection
- 2.5µA Standby Mode
- True 2-Quadrant Operation
- Sources and Sinks Current
- Available in AEC-Q100 Qualified Grade
Active Part Numbers:
MPQ8039GN-AEC1-P MPQ8039GN-AEC1-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ8039-AEC1 Resources
-
PRODUCT CATEGORY
HALF-BRIDGEPRODUCT CATEGORY -
PRODUCT CATEGORY
HALF-BRIDGEPRODUCT CATEGORY -
PRODUCT
MP8040PRODUCT9A, 24V Integrated Half-Bridge
-
PRODUCT
MPQ8039PRODUCTIndustrial Grade, High Current Power Half Bridge
-
PRODUCT
MPM3805A-AEC1PRODUCT6V Input, 0.6A Module, Synchronous, Step-Down Converter with Integrated Inductor AEC-Q100 Qualified
-
PRODUCT
MPM3810A-AEC1PRODUCT6V Input, 1.2A Module Synchronous Step-Down Converter with Integrated Inductor AEC-Q100 Qualified
-
PRODUCT
MPM3509-AEC1PRODUCT36V, 0.9A Module, Synchronous, Step-Down Converter with an Integrated Inductor AEC-Q100 Qualified
-
PRODUCT
MPM3515-AEC1PRODUCTAutomotive Grade, 1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good,
-
PRODUCT
MPM6010-AEC1PRODUCTAutomotive Grade, 36V, 1.5A, High-Efficiency Module, Synchronous, Step-Down LED Driver with Integrated Inductor
-
PRODUCT
MPQ2172-AEC1PRODUCT5.5V, 2A, 2.6MHz, Synchronous, Step-Down Switcher AEC-Q100 Qualified
-
PRODUCT
MPQ2029-AEC1PRODUCT40V, 450mA, Low-Quiescent Current Adjustable Output Linear Regulator, AEC-Q100
-
PRODUCT
MPQ2483A-AEC1PRODUCT55V, 2.5A Programmable Frequency LED Driver with AEC-Q100 Qualified
-
PRODUCT
MPQ4423-AEC1PRODUCTAutomotive Grade, High Efficiency 3A, 36V max, Synchronous Step-Down Converter with PG and Ext. Sync
-
PRODUCT
MPQ2451-AEC1PRODUCT36V, 2MHz, 0.6A Step-Down Converter Automotive-Grade
-
PRODUCT
MPQ2420-AEC1PRODUCT75V, 0.3A, Synchronous Step-Down Converter with Watchdog
-
PRODUCT
MPQ2166-AEC1PRODUCTAutomotive Grade, 6V, Dual 2A/2A or 3A/1A, Low Quiescent Current, Synchronous Buck with PG and SS
-
PRODUCT
MPQ4473-AEC1PRODUCTHigh-Efficiency, Fast-Transient, 3.5A, 36V Synchronous, Step-Down Converter with AEC-Q100 qualification
-
PRODUCT
MPQ4462-AEC1PRODUCT3.5A, 4MHz, 36V Step-Down Converter
-
PRODUCT
MPQ2454-AEC1PRODUCTAutomotive Grade, 36V, 0.6A, Low Iq Step-Down Converter with PG and External Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ20056-AEC1PRODUCTLow-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
-
PRODUCT
MPQ8904-AEC1PRODUCTAutomotive Grade 500mA Linear Regulator
-
PRODUCT
MPQ20051-AEC1PRODUCTLow Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
-
PRODUCT
MPQ4433-AEC1PRODUCTAutomotive Grade. 36V, 3A, Low Quiescent Current, Synchronous, Step-Down Converter, Available in Wettable Flank
-
PRODUCT
MPQ4415M-AEC1PRODUCTAutomotive Grade, 1.5A, 36V, 2.2MHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MPQ2143-AEC1PRODUCTAEC1-Automotive Grade, 3A, 5.5V, 1.2MHz,40μA IQ, COT Synchronous Step-Down Switcher
Log in to your account
Create New Account