AX5689

4-Channel, Digital-Input Class-D Audio Controller

Shopping CartOrder

AX5689

4-Channel, Digital-Input Class-D Audio Controller

AX5689 continues to be in production for existing customers. Please consider this alternative for new designs:

AX5689C

Active

AX5689C

Active

4-Channel, Digital-Input Class-D Audio Controller

Features & Benefits

  • General Features:
    • 4-Channel Bridge-Tied Load (BTL) Digital Class-D Amplifier Controller with Digital Inputs
    • 8 Differential Low-Latency Analog-to-Digital Converters (ADCs) with a 115dB Dynamic Range
    • 8 Configurable Digital Loop-Filter Slices
    • 8 CMOS-Level Pulse-Width Modulation (PWM) Outputs, Configurable as 4 BTL Channels
    • Feedback (FB) Loop Possible after the Output Filter, across the Loudspeaker Nodes
    • Configurable Interconnections Between Slices and ADCs for Versatility and Multiple-Input/Multiple-Output (MIMO) Control
    • Volume Control and Soft Mute
    • Dynamic Loop Control with Configurable Ramp Enabling Pop-Free Mode Transitions
  • Serial Audio Input/Output:
    • I2S/TDM Serial Audio Interface with 16 Downstream and 8 Upstream Channels
    • 32kHz to 768kHz Input Sample Rate
    • 16-Bit to 32-Bit Supported Audio Formats
  • Control Interface:
    • Serial Peripheral Interface (SPI) 
    • Fast-Mode I2C Control Interface with Selectable Address for Multi-Chip Systems

… and many more!

Active Part Numbers:

AX5689GRK-Z AX5689GRK-P

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS

Standard Pricing


In stock

AX5689GRK-Z AX5689GRK-P Info Icon
  • Package: QFN-64 (9x9)

3,000 per Reel

Buy Now Price $3.50 1K

  • Quantity Unit Price
  • 1
    $6.20
  • 10
    $4.76
  • 100
    $4.00
  • 250
    $3.81
  • 500
    $3.70
  • 1K
    $3.50
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 50,000

Order now, up to 50,000 estimated to ship by 05 Oct, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 14 Oct, 2026


3,000 per Reel

Ships after October 8th, Then arrives 3-4 business days. Shipping only $5 per order.


MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.