Class-D Audio

MPS’s automotive digital or analog input Class-D audio amplifier solutions provide highly efficient, high-performance, easy-to-use, and fully digitally controlled audio amplifiers that deliver a wide input range and high switching frequency to enable enhanced sound systems with best-in-class signal-to-noise performance.

High Power Efficiency (Leveraging proprietary assembly & packaging technology)
Leading Power Density (Reduces space requirements)
Best Sound Quality (Ultra-low total harmonic distortion)

Videos

Class-D Audio Amplifier, AEC-Q100 Qualified: MPQ7795
Low-EMI, High-Efficiency Audio Precision for Automotive Systems
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package (mm)
MPS
4-Ch Mono BTL
Class-D
Mono BTL
Automotive
QFN-24 (4x4)
SSOP56-EPR
TSSOP-20E
Is MPSafe Has MPL Product URL
     
MPQ7793-AEC1
MPSafe

42V Load Dump, 75W, 4-Channel, 2.2MHz, Automotive Digital-Input Class-D Audio Amplifier, AEC-Q100 Qualified

4.5 16 8 4-Ch Mono BTL 28 x4 93 0.016 75 Automotive SSOP56-EPR 1 0 https://www.monolithicpower.com/en/mpq7793-aec1.html
MPQ7794-AEC1
MPSafe

42V Load Dump, 75W, 4-Channel, 2.2MHz, Automotive Digital-Input Class-D Audio Amplifier, AEC-Q100 Qualified

4.5 16 8 4-Ch Mono BTL 28 x4 93 0.016 75 Automotive SSOP56-EPR 1 0 https://www.monolithicpower.com/en/mpq7794-aec1.html
MPQ7794A-AEC1
MPSafe

42V Load Dump, 75W, 4-Channel, 2.2MHz, Automotive Digital-Input Class-D Audio Amplifier, AEC-Q100 Qualified

4 26 12.5 Class-D 300 93 0.02 65 Automotive SSOP56-EPR 1 0 https://www.monolithicpower.com/en/mpq7794a-aec1.html
MPQ7790-AEC1

18V, 15W, Low-EMI, Mono BTL Class-D Audio Amplifier AEC-Q100 Qualified

Buy On MPS 5.5 18 4.5 Mono BTL 15 90 -50 Automotive TSSOP-20E 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/mpq7790-aec1.html
MPQ7795-AEC1

2.2MHz, Low-EMI, 24.5W, Mono BTL Class-D Audio Amplifier with Diagnostics, AEC-Q100 Qualified

Buy On MPS 4.5 36  5 Mono BTL 24.5 92.6 0.09 66 Automotive QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/mpq7795-aec1.html
MPQ7795A-AEC1
2.2MHz, Low-EMI, 24.5W, Mono BTL Class-D Audio Amplifier with Diagnostics, AEC-Q100 Qualified
Buy On MPS 4.5 36  5 Mono BTL 24.5 92.6 0.09 66 Automotive QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mpq7795a-aec1.html
No more parts left for display.