MPQ8112-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)60
- Iq (mA)0.3
- PSRR (dB)80
- Voffset (mV)0.3
- GradeAutomotive
- Package (mm)TSOT23-6L
The MPQ8112 is a low-cost, unipolar, high-side current-sense amplifier. The device operates from a 2.7V to 60V supply, and typically consumes a 300μA current. It is ideal for automotive systems, industrial supplies, and systems where battery monitoring and DC current monitoring are critical.
High-side current monitoring is ideal in battery-powered systems, as it does not interfere with the ground path of the battery charger. The common mode input ranges between 0V and 60V with a 700kHz high bandwidth, making the device suitable for inside control loops and short-circuit protection (SCP) loops. The MPQ8112 directly converts a differential input voltage (VIN) to a voltage output with integrated internal common input resistors and a load resistor. The device has a 50V/V gain.
The MPQ8112 is available in a TSOT23-6L package.
-
Show more
Show less
Features & Benefits
- Low-Cost, Compact Current-Sense Solution
- 700kHz Bandwidth
- 300μA Typical Supply Current
- 2.7V to 60V Operating Supply Voltage
- 0V to 60V Common Mode Input Range
- 0.2μA Typical Shutdown Current (ISD)
- 300μV Input Offset Voltage
- Fixed 50V/V Gain
- ±1% Current-Sense Gain Accuracy
- High-Current Sensing Capabilities
- Available in a TSOT23-6L Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ8112GJ-AEC1-Z MPQ8112GJ-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ8112-AEC1 Resources
-
APPLICATION
12V TO 48V BIDIRECTIONAL CONVERTER SYSTEMAPPLICATION -
PRODUCT CATEGORY
HIGH-SIDE CURRENT SENSE AMPLIFIERSPRODUCT CATEGORY -
PRODUCT
MPQ8113A-AEC1PRODUCT60V, High-Side Current-Sense Amplifier with Adjustable Gain, AEC-Q100 Qualified
-
PRODUCT
MPQ8113-AEC1PRODUCT60V,High-SideCurrent-SenseAmplifier with Fixed Gain,AEC-Q100Qualified
-
PRODUCT
MPQ8112A-AEC1PRODUCT60V,High-SideCurrent-SenseAmplifier with Adjustable Gain,AEC-Q100Qualified
-
PRODUCT
MP8110PRODUCTHigh-Side Current Sense
-
PRODUCT
MPQ18028-AEC1PRODUCT100V, High-Frequency, Half-Bridge Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ9841A-AEC1PRODUCT36V, 1A, Low-IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ5472-AEC1PRODUCTFully Integrated, 16V, 12A x 2, Dual-Output Buck Converter with Parallel Mode, 450mA LDO, I2C Interface, and Flexible System Configurations, AEC-Q100 Qualified
-
PRODUCT
MPQ1918-AEC1PRODUCT100V, High-Frequency, Half-Bridge GaN/MOSFET Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ4576-AEC1PRODUCT600mA, 60V, High-Efficiency, Fully Integrated Synchronous Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ8861-AEC1PRODUCT18V, 12A, High-Efficiency, Wide-Input, Synchronous Step-Down Converter with Integrated Telemetry, AEC-Q100 Qualified
-
PRODUCT
MPQ4573-AEC1PRODUCT60V, 2.5A, Fully Integrated, High-Efficiency, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ9841-AEC1PRODUCT36V, 1A, Low IQ, Synchronous Step-Down Converter AEC-Q100 Qualified
-
PRODUCT
MPQ9846-AEC1PRODUCT36V, 0.6A, Low IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4572-AEC1PRODUCTHigh-Efficiency, 2A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4571-AEC1PRODUCTHigh-Efficiency, 1A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPM3509-AEC1PRODUCT36V, 0.9A Module, Synchronous, Step-Down Converter with an Integrated Inductor AEC-Q100 Qualified
-
PRODUCT
MPQ2019-AEC1PRODUCT40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MPQ2013-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MPQ2029-AEC1PRODUCT40V, 450mA, Low-Quiescent Current Adjustable Output Linear Regulator, AEC-Q100
-
PRODUCT
MPQ4431-AEC1PRODUCTAutomotive Grade. 36V, 1A, Low Quiescent Current, Synchronous, Step-Down Converter, Available in Wettable Flank
Order
Log in to your account
Create New Account