- Products
- Analog
- Precision Analog
- High-Side Current Sense Amplifiers
- MPQ8113-AEC1
MPQ8113-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)60
- Iq (mA)0.3
- PSRR (dB)80
- Voffset (mV)0.3
- GradeAutomotive
- Package (mm)TSOT23-6L
The MPQ8113 and MPQ8113A are low-cost, unipolar, high-side current-sense amplifiers. The devices operate from a 2.7V to 60V supply, and typically consume a 300μA current. They are ideal for today’s automotive systems, industrial supplies, and systems where battery/DC current monitoring is critical.
High-side current monitoring is especially useful in battery-powered systems, since it does not interfere with the ground path of the battery charger. The common mode input voltage (VIN) ranges between 0V and 60V, with a high 700kHz bandwidth, which makes these devices well-suited for inside control and short-circuit protection (SCP) loops.
The MPQ8113 directly converts a differential VIN to a voltage output with integrated internal common input resistors and a load resistor. The MPQ8113 has a 50V/V gain. The MPQ8113A converts the differential VIN to a current output. This current is converted back to a voltage with an external load resistor. The MPQ8113A has an adjustable gain based on the external common input resistors and load resistor.
Both the MPQ8113 and MPQ8113A are available in TSOT23-6L packages.
-
Show more
Show less
Features & Benefits
- Low-Cost, Compact Current-Sense Solution
- 700kHz Bandwidth
- 300μA Typical Supply Current
- 2.7V to 60V Operating Supply Voltage Range
- 0V to 60V Common Mode Input Voltage (VIN) Range
- 0.2μA Typical Shutdown Current (ISD)
- 300μV Input Offset Voltage (VOFFSET)
- Available with Fixed 50V/V Gain (MPQ8113) or Adjustable Gain (MPQ8113A)
- Adjustable Maximum Output Voltage (VOUT)
- ±1% Current-Sense Gain Accuracy
- High-Current Sensing Capabilities
- Available in a TSOT23-6L Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ8113GJ-AEC1-Z MPQ8113GJ-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ8113-AEC1 Resources
-
APPLICATION
12V TO 48V BIDIRECTIONAL CONVERTER SYSTEMAPPLICATION -
PRODUCT CATEGORY
HIGH-SIDE CURRENT SENSE AMPLIFIERSPRODUCT CATEGORY -
PRODUCT
MPQ8113A-AEC1PRODUCT60V, High-Side Current-Sense Amplifier with Adjustable Gain, AEC-Q100 Qualified
-
PRODUCT
MPQ8112-AEC1PRODUCT60V, High-Side Current-Sense Amplifier with 50V/V Gain, AEC-Q100 Qualified
-
PRODUCT
MPQ8112A-AEC1PRODUCT60V,High-SideCurrent-SenseAmplifier with Adjustable Gain,AEC-Q100Qualified
-
PRODUCT
MP8110PRODUCTHigh-Side Current Sense
-
PRODUCT
MPQ18028-AEC1PRODUCT100V, High-Frequency, Half-Bridge Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ9841A-AEC1PRODUCT36V, 1A, Low-IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ5472-AEC1PRODUCTFully Integrated, 16V, 12A x 2, Dual-Output Buck Converter with Parallel Mode, 450mA LDO, I2C Interface, and Flexible System Configurations, AEC-Q100 Qualified
-
PRODUCT
MPQ1918-AEC1PRODUCT100V, High-Frequency, Half-Bridge GaN/MOSFET Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ4576-AEC1PRODUCT600mA, 60V, High-Efficiency, Fully Integrated Synchronous Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ8861-AEC1PRODUCT18V, 12A, High-Efficiency, Wide-Input, Synchronous Step-Down Converter with Integrated Telemetry, AEC-Q100 Qualified
-
PRODUCT
MPQ4573-AEC1PRODUCT60V, 2.5A, Fully Integrated, High-Efficiency, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ9841-AEC1PRODUCT36V, 1A, Low IQ, Synchronous Step-Down Converter AEC-Q100 Qualified
-
PRODUCT
MPQ4571-AEC1PRODUCTHigh-Efficiency, 1A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ9846-AEC1PRODUCT36V, 0.6A, Low IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4572-AEC1PRODUCTHigh-Efficiency, 2A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPM3509-AEC1PRODUCT36V, 0.9A Module, Synchronous, Step-Down Converter with an Integrated Inductor AEC-Q100 Qualified
-
PRODUCT
MPQ2019-AEC1PRODUCT40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MPQ2013-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MPQ2029-AEC1PRODUCT40V, 450mA, Low-Quiescent Current Adjustable Output Linear Regulator, AEC-Q100
-
PRODUCT
MPQ4431-AEC1PRODUCTAutomotive Grade. 36V, 1A, Low Quiescent Current, Synchronous, Step-Down Converter, Available in Wettable Flank
Order
Log in to your account
Create New Account