MP8101

NOT RECOMMENDED FOR NEW DESIGNS

Ultra Low Power 1.8V 400KHz Op Amp

MP8101 continues to be in production for existing customers. Please consider this alternative for new designs:

MP8104

NRFND

MP8104

NRFND

Ultra-Low Power 1.8V, 400kHz Op Amp With Industry Standard Pin-Out

Features & Benefits

  • Single Supply Operation: 1.8V to 5.5V
  • TSOT23-5 Package
  • 400KHz Gain Bandwidth
  • 11µA Supply Current
  • Rail-to-Rail Output
  • Unity-Gain Stable
  • Input Common Mode to Ground
  • Drives Up to 1000pF of Capacitive Loads

… and many more!

Active Part Numbers:

MP8101DJ-LF-P MP8101DJ-LF-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.