MP24893
NOT RECOMMENDED FOR NEW DESIGNS
MP24893 continues to be in production for existing customers. Please consider this alternative for new designs:

MP24895
MP24895
6V-36V, 1A input, Buck WLED Driver with Hysteretic Control , DC and PWM Dimming Control
Features & Benefits
- Internal 36V MOSFET
- Wide 6V-to-36V Input Range
- 1A Output Current
- High Efficiency
- Hysteretic Control
- PWM and Analog Dimming
- 1000:1 PWM Dimming Resolution
- UVLO, Thermal Shutdown
- Available in TSOT23-5 and QFN-6 Packages
… and many more!
Active Part Numbers:
MP24893DJ-LF-P MP24893DJ-LF-Z MP24893DQ-LF-P MP24893DQ-LF-Z
Meaning of P & Z
Evaluation Tools

EV24893DJ-00A Evaluation Kit Step-Down White LED Driver Evaluation Board
The EV24893DJ-00A is an evaluation board for the MP24893DJ, a step-down converter designed in continuous current mode for driving the high brightness LEDs from wide input voltage of 6V to 30V.
The MP24893 employs hysteretic control architecture to regulate a highly accurate LED current, which is measured through an external high-side current-sense resistor. Moreover, this control scheme provides optimal circuit stabilization and a very quick response time without loop compensation. Its low 200mV average feedback voltage reduces power loss and improves the converter efficiency.
The MP24893 implements PWM and analog dimming together through the DIM pin. The MP24893 includes under-voltage lockout, thermal overload protection to prevent damage in the event of an output overload.
Log in to your account
Create New Account