NXP LX2160A/LS2081A Module Solution Reference Design
For more information on reference designs
Response within 2 business days
NXP Part Numbers
- LX2160A
MPS Products
| Part Number | Quantity | Description |
| MPM82504 | 2 | 16V, Quad 25A, Scalable, DC/DC Power Module with PMBus |
| MPM3650C | 6 | 1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module |
| MPM54504 | 1 | 16V, Quad DC/DC Power Module with 4x 5A Output Array |
| MPM3630 | 4 | 3A, 18V, High-Efficiency, Step-Down Regulator Module with Integrated Inductor and Power Good |
| MPM20075 | 2 | Request Information |
| MP8904 | 1 | 500mA Linear Regulator |
Log in to your account
Create New Account